SLYS029C July 2021 – December 2024 TMAG5110-Q1 , TMAG5111-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 8-1 lists the use the parameters for this design.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Motor speed | 22.5 kRPM |
Number of magnet poles | 8 |
Dimensions | 9.7 mm diameter × 2 mm thick |
Magnetic material | Ceramic 8D |
Air gap above the Hall sensors | 2.5 mm |
Radial magnetic flux density peak | ±12.5 mT |
Tangential magnetic flux density peak | ±9.5 mT |