SLYS029C July 2021 – December 2024 TMAG5110-Q1 , TMAG5111-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TMAG511x-Q1 is designed for rotary applications for DC motor sensors or incremental rotary encoding.
For reliable functionality, the magnet must apply a flux density at the sensor greater than the corresponding maximum BOP or BRP numbers specified in the Magnetic Characteristics table. Add additional margin to account for mechanical tolerance, temperature effects, and magnet variation. Magnets generally produce weaker fields as temperature increases.