SLYS029C July 2021 – December 2024 TMAG5110-Q1 , TMAG5111-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TMAG5110-Q1
and TMAG5111-Q1 are
2-dimensional, dual Hall-effect latches
operating from a 2.5V to 38V power supply. Designed
for high-speed and high-temperature motor applications, these devices are
optimized for applications leveraging rotating magnets. Integrating two
sensors and two separate signal chains the TMAG511x-Q1
offers two independent digital outputs giving speed and direction
calculation (TMAG5111-Q1) or giving
directly the digital output of each independent latches (TMAG5110-Q1). This high level of
integration allows the use of a single TMAG511x-Q1 device
instead of two separate latches.
The device is offered in a standard 3mT operating point, as well as a high-sensitivity 1.4mT operating point. The higher magnetic sensitivity provides flexibility in low-cost magnet selection and mechanical component placement. The TMAG511x-Q1 is also available in three 2-axis combination options (X-Y, Z-X, Z-Y) to allow flexible placement of the sensor relative to the magnet.
The device performs consistently across a wide ambient temperature range of –40°C to +125°C.
PART NUMBER | PACKAGE(1) | PACAKGE SIZE(2) |
---|---|---|
TMAG5110-Q1 | DBV (SOT-23, 5) | 2.9mm × 2.8mm |
TMAG5111-Q1 |