SLYS029C July 2021 – December 2024 TMAG5110-Q1 , TMAG5111-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
Name | SOT-23VERSION A | SOT-23VERSION R(1) | ||
GND | 2 | 2, 3 | Ground | Ground reference. |
NC | 3 | — | — | Not internally connected. Connection to the ground pin is recommended. |
OUT1 | 4 | 5 | Output | Open-drain output 1. For TMAG5110A-Q1: X axis. For TMAG5110B-Q1: Z axis. For TMAG5110C-Q1: Z axis. For TMAG5111-Q1: Speed. |
OUT2 | 5 | 1 | Output | Open-drain output 2. For TMAG5110A-Q1: Y axis. For TMAG5110B-Q1: X axis. For TMAG5110C-Q1: Y axis. For TMAG5111-Q1: Direction. |
VCC | 1 | 4 | Power supply | 2.5-V to 38-V power supply. Connect a ceramic capacitor with a value of at least 0.01 µF between VCC and ground. |