SBAS933D December 2020 – June 2022 TMAG5110 , TMAG5111
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TMAG5110 has two integrated latches that update their results to the OUT1 and OUT2 pins. Each one of these outputs will then have a latch functionality. Figure 8-2 shows the response to different magnetic poles for each output.
The TMAG5111 outputs are not directly connected to the two integrated latches. Additional processing is available to generate the speed and direction outputs.
Figure 8-3 shows the magnetic response of both the TMAG5110 and TMAG5111 to a sinusoidal field. The sinusoidal curves represents the evaluation of the magnetic seen by both integrated hall sensors.
The TMAG5110 response shows both outputs reacting to this signal by going low once the field is higher than BOP and going high when the field is lower than BRP.
The TMAG5111 response shows how those two signals are processed to create a speed output and a direction output.