SBAS933D December 2020 – June 2022 TMAG5110 , TMAG5111
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TMAG5110
and TMAG5111 are
2-dimensional, dual Hall-effect latches
operating from a 2.5 V to 38 V power supply.
Designed for high-speed and high-temperature motor applications, these
devices are optimized for applications leveraging rotating magnets.
Integrating two sensors and two separate signal chains the TMAG511x offers two independent digital outputs
giving speed and direction calculation (TMAG5111) or giving directly the
digital output of each independent latches (TMAG5110). This high level of
integration allow the use of a single TMAG511x device
instead of two separate latches.
The device is offered in a standard 3 mT operating point, as well as a high-sensitivity 1.4 mT operating point. The higher magnetic sensitivity provides flexibility in low-cost magnet selection and mechanical component placement. The TMAG511x is also available in three 2-axis combination options (X-Y, Z-X, Z-Y) to allow flexible placement of the sensor relative to the magnet.
The device performs consistently across a wide ambient temperature range of –40 °C to +125 °C.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TMAG5110 | SOT-23 (5) | 2.9 mm × 1.6 mm |
TMAG5111 |