SLYS029B July 2021 – June 2022 TMAG5110-Q1 , TMAG5111-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TMAG511x-Q1 is powered by 2.5-V to 38-V DC power supplies. A decoupling capacitor placed close to the device must be used to provide local energy with minimal inductance. TI recommends using a ceramic capacitor with a value of at least 0.01 µF.