SLYS029B July 2021 – June 2022 TMAG5110-Q1 , TMAG5111-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Power supply voltage | 2.5 | 38 | V |
VO | Output pin voltage (OUT1, OUT2) | 0 | 38 | V |
ISINK | Output pin current sink (OUT1, OUT2)(1) | 0 | 10 | mA |
TA | Ambient temperature | –40 | 125 | °C |