SLYS029B July 2021 – June 2022 TMAG5110-Q1 , TMAG5111-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
ICC | Operating supply current for TMAG511xx2-Q1 | VCC = 2.5 V to 38 V, TA = –40°C to 125°C | 6 | 8 | mA | |
ICC | Operating supply current for TMAG511xx4-Q1 | VCC = 2.5 V to 38 V, TA = –40°C to 125°C | 6 | 8.5 | mA | |
IRCC | Reverse-battery current | VCC = –20 V | –100 |
µA |
||
tON | Power-on-time | 52.5 | µs | |||
OUTPUT | ||||||
VOL | Low-level output voltage | IOL= 10mA | 0 | 0.5 | V | |
IOH | Output leakage current | VCC= 5V | 0.1 | 1 | µA | |
ISC | Output short-circuit current | 65 | 110 | mA | ||
tPD | Propagation delay time | Change in BOP or BRP to change in output | 12.5 | µs | ||
tR | Output rise time | RL= 1kΩ, CL= 50pF | 0.2 | |||
tF | Output fall time | RL= 1kΩ, CL= 50pF | 0.2 | |||
FREQUENCY RESPONSE | ||||||
fCHOP | Chopping frequency | 320 | kHz | |||
fBW | Signal bandwidth | 40 | kHz |