SBASAJ1B December 2022 – August 2024 TMAG5115
PRODUCTION DATA
The TMAG5115 device is fully protected against overcurrent and overtemperature conditions. Table 7-1 lists a summary of the protection circuits.
FAULT | CONDITION | DEVICE | DESCRIPTION | RECOVERY |
---|---|---|---|---|
FET overload | ISINK ≥ ISC | Operating | Output current is clamped to ISC | ISINK < ISC |
Overtemperature | TJ ≥ 156°C | Operating | Device shuts down until recovery temperature is reached | TJ ≤ 156°C |