SLYS032A October 2020 – August 2021 TMAG5123-Q1
PRODUCTION DATA
For this design example, use the parameters listed in one of the 3 tables below depending on which version of the device is used.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Vcc | 12 V |
TMAG5123-Q1 Device | TMAG5123B-Q1 |
Magnet | 1-cm Cube NdFeB (N45) |
Minimum Magnet Distance to Operate | 2.8 cm (±6 mT) with BOP Max |
Maximum Magnet Distance to Release | 8.4 cm (±0.3 mT) with BRP Min |
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Vcc | 12 V |
TMAG5123-Q1 Device | TMAG5123C-Q1 |
Magnet | 1-cm Cube NdFeB (N45) |
Minimum Magnet Distance to Operate | 2.33 cm (±9.5 mT) with BOP Max |
Maximum Magnet Distance to Release | 3.44 cm (±3.5 mT) with BRP Min |
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Vcc | 12 V |
TMAG5123-Q1 Device | TMAG5123D-Q1 |
Magnet | 1-cm Cube NdFeB (N45) |
Minimum Magnet Distance to Operate | 2.04 cm (±13 mT) with BOP Max |
Maximum Magnet Distance to Release | 2.68 cm (±6.7 mT) with BRP Min |