SLYS030 May 2021 TMAG5123
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
TMAG5123B | |||||||
BOP | Magnetic field operating point | VCC = 2.5V to 38V, TA = – 40°C to 125°C | ±2.2 | ±4.1 | ±6 | mT | |
BRP | Magnetic field release point | ±0.3 | ±2.2 | ±4 | mT | ||
BHYS | Magnetic hysteresis BOP - BRP | ±0.5 | ±1.9 | ±3 | mT | ||
TMAG5123C | |||||||
BOP | Magnetic field operating point | VCC = 2.5V to 38V, TA = – 40°C to 125°C | ±5.5 | ±7.5 | ±9.5 | mT | |
BRP | Magnetic field release point | ±3.5 | ±5.5 | ±7.5 | mT | ||
BHYS | Magnetic hysteresis BOP - BRP | ±0.5 | ±2 | ±3 | mT | ||
TMAG5123D | |||||||
BOP | Magnetic field operating point | VCC = 2.5V to 38V, TA = – 40°C to 125°C | ±8.7 | ±10.9 | ±13 | mT | |
BRP | Magnetic field release point | ±6.7 | ±8.9 | ±11 | mT | ||
BHYS | Magnetic hysteresis BOP - BRP | ±0.5 | ±2 | ±3 | mT |