SLYS033 November 2021 TMAG5124-Q1
PRODUCTION DATA
When the device is powered on and no magnetic field is applied, the output stays at ICC(H). If the magnetic field increases above the BOP value, then the output turns to ICC(L). The output will remain at this value until the magnetic field decreases to a field value smaller than the BRP threshold.
The ICC(H) for all TMAG5124x versions is between 12 mA to 17 mA. The ICC(L) option for the TMAG5124D versions is ICC(L1), which is typically 3.5 mA, while The ICC(L) for the TMAG5124H versions is ICC(L2) and is typically 6 mA.