SLYS033 November 2021 TMAG5124-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
TMAG5124A, TMAG5124E | |||||||
BOP | Magnetic field operating point | VCC = 2.7 V to 38 V, TA = – 40°C to 150°C |
3 | 4 | 5 | mT | |
BRP | Magnetic field release point | 1 | 2 | 3 | |||
BHYS | Magnetic hysteresis BOP - BRP | 0.6 | 2 | 3.4 | |||
TMAG5124B, TMAG5124F | |||||||
BOP | Magnetic field operating point | VCC = 2.7 V to 38 V, TA = – 40°C to 150°C |
5 | 6 | 7 | mT | |
BRP | Magnetic field release point | 3 | 4 | 5 | |||
BHYS | Magnetic hysteresis BOP - BRP | 0.6 | 2 | 3.4 | |||
TMAG5124C, TMAG5124G | |||||||
BOP | Magnetic field operating point | VCC = 2.7 V to 38 V, TA = – 40°C to 150°C |
8.8 | 10 | 11 | mT | |
BRP | Magnetic field release point | 6.8 | 8 | 9.4 | |||
BHYS | Magnetic hysteresis BOP - BRP | 0.6 | 2 | 3.4 | |||
TMAG5124D, TMAG5124H | |||||||
BOP | Magnetic field operating point | VCC = 2.7 V to 38 V, TA = – 40°C to 150°C |
13.6 | 15 | 16.1 | mT | |
BRP | Magnetic field release point | 11.4 | 13 | 14.2 | |||
BHYS | Magnetic hysteresis BOP - BRP | 0.6 | 2 | 3.4 |