SLYS033 November 2021 TMAG5124-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
ICC(L1) | Low-level supply current option 1 | VCC = 2.7 V to 38 V, TA = – 40°C to 150°C | 2 | 3.5 | 5 | mA |
ICC(L2) | Low-level supply current option 2 | VCC = 2.7 V to 38 V, TA = – 40°C to 150°C | 4.8 | 6 | 7.8 | |
ICC(H) | High-level supply current | VCC = 2.7 V to 38 V, TA = – 40°C to 150°C | 10.5 | 14.5 | 18 | |
IRCC | Reverse supply current | VRCC = –20 V | –100 | µA | ||
tON | Power-on-time | 62.5 | µs | |||
OUTPUT | ||||||
dI/dt | Supply Current Slew Rate | VCC = 12V, ICC(L) to ICC(H), ICC(H) to ICC(L), CBYP = 0.01µF | 10 | mA/µs | ||
tPD | Propagation delay time | Change in B field to change in output | 12.5 | µs | ||
FREQUENCY RESPONSE | ||||||
fCHOP | Chopping frequency | 320 | kHz | |||
fBW | Signal bandwidth | 40 |