SLYS050C June   2024  – June 2024 TMAG5131-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Magnetic Characteristics
    7. 6.7 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1 Magnetic Flux Direction
      2. 7.3.2 Magnetic Response
      3. 7.3.3 Output Type
      4. 7.3.4 Sampling Rate
      5. 7.3.5 Hall Element Location
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Defining the Design Implementation
    2. 8.2 Typical Applications
      1. 8.2.1 Hinge
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
      2. 8.2.2 Head-On
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curve
      3. 8.2.3 Slide-By
        1. 8.2.3.1 Design Requirements
        2. 8.2.3.2 Detailed Design Procedure
        3. 8.2.3.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical and Packaging Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The TMAG5131-Q1 is a low-power, high-precision, Hall-effect sensor designed for the most compact and battery-critical automotive applications. The device is offered in multiple magnetic thresholds, sampling rates and output types to accommodate various applications.

When the applied magnetic flux density exceeds the operating point (BOP) threshold, the device outputs a low voltage (for active-low versions). The output stays low until the flux density decreases to less than the release point (BRP), at which point the device outputs a high voltage. The output (low/high) behavior is inversed for active high versions. The omnipolar magnetic response allows the device output to be sensitive to positive and negative magnetic flux through the Z-axis of the package, while the unipolar version responds only to a positive magnetic flux.

The TMAG5131-Q1 is internally power cycled to operate with a low current consumption. At 3V, the 10Hz version has an average current consumption of 1.25μA, and the 20Hz versions consume 1.37μA.

The TMAG5131-Q1 is available in an industry-standard SOT-23 package and pin out.

The device operates at a VCC range of 1.65V to 5.5V as well as an extended temperature range of –40°C to 125°C.

Package Information
PART NUMBER PACKAGE(1)(2) PACKAGE SIZE(3)
TMAG5131-Q1 DBZ (SOT-23, 3) 2.92mm × 2.37mm
For all available packages, see the orderable addendum at the end of the data sheet.
See the Device Comparison table.
The package size (length × width) is a nominal value and includes pins, where applicable.

TMAG5131-Q1 Block Diagram (Push-Pull)
Block Diagram (Push-Pull)

TMAG5131-Q1 Block Diagram (Open-Drain)
Block Diagram (Open-Drain)