SBAS934A June 2020 – December 2021 TMAG5170-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VCC = 5.5V | ||||||
tstart_power_up | Time to start up after VVCC supply voltage crossing VVCC_MIN | 246 | 350 | µs | ||
tstart_sleep | Time to activate from sleep mode | 40 | 50 | µs | ||
tgo_sleep | Time to go into sleep mode after CS goes high | 50 | µs | |||
tstart_deep_sleep | Time to start up from deep sleep mode | 246 | 350 | µs | ||
tstart_deep_sleep | Time to go into deep sleep mode after CS goes high | 75 | µs | |||
tstand_by | Time to go to Stand-by mode from Configuration mode | 90 | µs | |||
tspi_sleep | Setup time between CS going low and SCK start during sleep mode | 8 | 10 | µs | ||
VCC =2.3V | ||||||
tstart_power_up | Time to start up after VCC supply voltage crossing VCC_MIN | 260 | 500 | µs | ||
tstart_sleep | Time to activate from sleep mode | 40 | 50 | µs | ||
tgo_sleep | Time to go into sleep mode after CS goes high | 60 | µs | |||
tstart_deep_sleep | Time to start up from deep sleep mode | 260 | 500 | µs | ||
tstart_deep_sleep | Time to go into deep sleep mode after CS goes high | 75 | µs | |||
tstand_by | Time to go to Stand-by mode from Configuration mode | 90 | µs | |||
tspi_sleep | Delay time between CS going low and SCK start during sleep mode | 8 | 10 | µs |