SLYS052A March 2023 – December 2023 TMAG5170D-Q1
PRODUCTION DATA
Use the parameters listed in Table 7-1 for this design example
DESIGN PARAMETERS | ON-AXIS MEASUREMENT | OFF-AXIS MEASUREMENT |
---|---|---|
Device | TMAG5170-A1 | TMAG5170-A1 |
VCC | 5 V | 5 V |
Magnet | Cylinder: 4.7625-mm diameter, 12.7-mm thick, neodymium N52, Br = 1480 | Cylinder: 4.7625-mm diameter, 12.7-mm thick, neodymium N52, Br = 1480 |
Magnetic Range Selection | Select the same range for both axes based off the highest possible magnetic field seen by the sensor | Select the same range for both axes based off the highest possible magnetic field seen by the sensor |
RPM | <600 | <600 |
Desired Accuracy | <1° for 360° rotation | <1° for 360° rotation |