SLYS052A March 2023 – December 2023 TMAG5170D-Q1
PRODUCTION DATA
The TMAG5170D-Q1 supports trigger conversion with OPERATING_MODE set to 000b, 001b, or 011b. During trigger conversion, the initialization time can vary depending on the operating mode (see Table 6-3). The trigger event can be initiated through a SPI command, ALERT, or CS signal. Figure 7-2 shows an example of trigger conversion with X, Y, Z, and temperature sensors activated.