SLYS035A September 2022 – September 2023 TMAG5173-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
In this mode the TMAG5173-Q1 continuously measures the sensor data per SENSOR_CONFIG & DEVICE_CONFIG register settings. In this mode the result registers can be accessed through the I2C lines. The time it takes for the device to go from standby mode to continuous measure mode is denoted by Tstart_measure.
Figure 7-6 shows TMAG5173-Q1 operating modes and time references to transition from one mode to another.
OPERATING MODE | DEVICE FUNCTION | ACCESS TO USER REGISTERS | RETAIN USER CONFIGURATION |
---|---|---|---|
Continuous measure mode | Continuously measuring X, Y, Z axes, or temperature data | Yes | Yes |
Standby mode | Device is ready to accept I2C commands and start active conversion | Yes | Yes |
Sleep mode | Device retains key configuration settings, but doesn't retain the measurement data | No | Yes |