SLYS035A September 2022 – September 2023 TMAG5173-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TMAG5173-Q1 goes to standby mode after power up. During this mode the digital circuitry and oscillators are on and the device is ready to accept commands from the microcontroller. Based off the commands the device can start a new conversion, go to power saving mode, or the start data transfer through I2C interface. A new conversion can be triggered through I2C command or through INT pin. In this mode the device retains the immediate past conversion result data in the corresponding result registers. The time it takes for the device to go to standby mode from power up is denoted by Tstart_power_up. The INT pin can be used to a trigger a new conversion or generate interrupt for the microcontroller. It is not recommended to use both functions through INT pin simultaneously.