SLYS035A September 2022 – September 2023 TMAG5173-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 7-3 shows the default factory programmed I2C addresses of the TMAG5173-Q1. The device needs to be addressed with the factory default I2C address after power up. If required, a primary can assign a new I2C address through the I2C_ADDRESS register bits after power up.
DEVICE VERSION | MAGNETIC RANGE | I2C ADDRESS (7 MSB BITS) | I2C WRITE ADDRESS (8-BIT) | I2C READ ADDRESS (8-BIT) |
---|---|---|---|---|
TMAG5173A1 | ±40 mT, ±80 mT | 35h | 6Ah | 6Bh |
TMAG5173B1 | 22h | 44h | 45h | |
TMAG5173C1 | 78h | F0h | F1h | |
TMAG5173D1 | 44h | 88h | 89h | |
TMAG5173A2 | ±133 mT, ±266 mT | 35h | 6Ah | 6Bh |
TMAG5173B2 | 22h | 44h | 45h | |
TMAG5173C2 | 78h | F0h | F1h | |
TMAG5173D2 | 44h | 88h | 89h |