SLYS035A September 2022 – September 2023 TMAG5173-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 8-37 shows different threshold band width options supported by the TMAG5173-Q1. For larger threshold band use the A2 orderable. The magnetic threshold band is useful to create programmable magnetic switch and latch hysteresis.
THR_HYST Codes | ±40-mT Option | ±80-mT Option | ±133-mT Option | ±266-mT Option |
---|---|---|---|---|
A1/ B1/ C1/ D1 Orderable | A2/ B2/ C2/ D2 Orderable | |||
010b | 0.156 | 0.312 | 0.52 | 1.04 |
011b | 0.312 | 0.625 | 1.04 | 2.08 |
100b | 0.625 | 1.25 | 2.08 | 4.15 |
101b | 1.25 | 2.5 | 4.16 | 8.30 |
110b | 2.5 | 5.0 | 8.30 | 16.63 |
111b | 5.0 | 10.0 | 16.63 | 33.25 |