SLYS035A September 2022 – September 2023 TMAG5173-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VVCC | Main supply voltage | 2.3 | 3.6 | V | |
VOUT | Output voltage, SDA, INT | 0 | 5.5 | V | |
IOUT | Output current, SDA, INT | 2 | mA | ||
VIH | Input HIGH voltage, SCL, SDA, INT | 0.7 | VVCC | ||
VIL | Input LOW voltage, SCL, SDA, INT | 0.3 | VVCC | ||
TA | Operating free air temperature | –40 | 125 | C |