SLYS035A September 2022 – September 2023 TMAG5173-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SDA, INT | ||||||
VOL | Output LOW voltage, SDA, INT pin | IOUT = 2 mA | 0 | 0.4 | V | |
IOZ | Output leakage current, SDA, INT pin | Output disabled VOZ = 5.5V |
±100 | nA | ||
tFALL_INT | INT output fall time | RPU = 10 kΩ CL = 20pF VPU = 1.7 V to 5.5 V |
6 | ns | ||
tINT (INT) | INT Interrupt time duration during pulse mode | INT_MODE = 001b or 010b | 10 | µs | ||
tINT (SCL) | SCL Interrupt time duration | INT_MODE = 011b or 100b | 10 | µs | ||
DC POWER SECTION | ||||||
VCCUV | Under voltage threshold at VCC | 1.9 | 2.1 | 2.2 | V | |
IACTIVE | Active mode current | X, Y, Z, or thermal sensor active conversion, LP_LN = 0b | 2.4 | mA | ||
IACTIVE | Active mode current | X, Y, Z, or thermal sensor active conversion, LP_LN = 1b | 3.0 | mA | ||
ISTANDBY | Standby mode current | Device in trigger mode, no conversion started | 0.45 | mA | ||
ISLEEP | Sleep mode current | 8 | nA |