SLYS054A March 2024 – April 2024 TMAG5213
PRODUCTION DATA
In a 3.3V system, 3.2V ≤ Vref ≤ 3.4V. Use Equation 3 to calculate the allowable range for R1.
For this design example, use Equation 4 to calculate the allowable range of R1.
Therefore:
After finding the allowable range of R1 (Equation 5), select a value between 500Ω and 32kΩ for R1.
Assuming a system bandwidth of 10kHz, use Equation 6 to calculate the value of C2.
For this design example, use Equation 7 to calculate the value of C2.
An R1 value of 10kΩ and a C2 value less than 820pF satisfy the requirement for a 10kHz system bandwidth.
A selection of R1 = 10kΩ and C2 = 680pF can cause a low-pass filter with a corner frequency of 23.4kHz.