SLYS054B March 2024 – August 2024 TMAG5213
PRODUCTION DATA
For additional configuration information, see Device Markings and Mechanical, Packaging, and Orderable Information.
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOT-23 (DBZ) | TO-92 (LPG) | ||
GND | 3 | 2 | Ground | Ground pin |
OUT | 2 | 3 | Output | Hall sensor open-drain output. The open drain requires a resistor pullup. |
VCC | 1 | 1 | Power | 2.5V to 28V power supply. Bypass this pin to the GND pin with a 0.01µF (minimum) ceramic capacitor rated for VCC. |