SBASAI5B May 2023 – November 2023 TMAG5253
PRODUCTION DATA
Use the parameters listed in Table 9-3 for this design example.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VCC | 3.3 V |
Magnet | 5 × 5 × 5 mm NdFeB (Grade N52) |
Travel distance (d2 – d1) | 20 mm |
Airgap | 3.0 mm (top of package to magnet) + 0.13 mm (distance from top of package to sensor location) |
Maximum B at sensor at 25°C |
±80 mT |
Device option | TMAG5253BA3 |