Refer to the PDF data sheet for device specific package drawings
The TMAG5273 is a low-power linear 3D Hall-effect sensor designed for a wide range of industrial and personal electronics applications. This device integrates three independent Hall-effect sensors in the X, Y, and Z axes. A precision analog signal-chain along with an integrated 12-bit ADC digitizes the measured analog magnetic field values. The I2C interface, while supporting multiple operating VCC ranges, ensures seamless data communication with low-voltage microcontrollers. The device has an integrated temperature sensor available for multiple system functions, such as thermal budget check or temperature compensation calculation for a given magnetic field.
The TMAG5273 can be configured through the I2C interface to enable any combination of magnetic axes and temperature measurements. Additionally, the device can be configured to various power options (including wake-up and sleep mode) allowing designers to optimize system power consumption based on their system-level needs. Multiple sensor conversion schemes and I2C read frames help optimize throughput and accuracy. A dedicated INT pin can act as a system interrupt during low power wake-up and sleep mode, and can also be used by a microcontroller to trigger a new sensor conversion.
An integrated angle calculation engine (CORDIC) provides full 360° angular position information for both on-axis and off-axis angle measurement topologies. The angle calculation is performed using two user-selected magnetic axes. The device features magnetic gain and offset correction to mitigate the impact of system mechanical error sources.
The TMAG5273 is offered in four different factory-programmed I2C addresses. The device also supports additional I2C addresses through the modification of a user-configurable I2C address register. Each orderable part can be configured to select one of two magnetic field ranges that suits the magnet strength and component placement during system calibration.
The device performs consistently across a wide ambient temperature range of –40°C to +125°C.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
SCL | 1 | IO | Serial clock. |
GND | 2 | Ground | Ground reference. |
GND (TEST) | 3 | Input | TI Test Pin. Connect to ground in application. |
VCC | 4 | Power supply | Power supply. |
INT | 5 | IO | Interrupt input/ output. If not used and connected to ground, set MASK_INTB = 1b. |
SDA | 6 | IO | Serial data. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Main supply voltage | –0.3 | 4 | V |
IOUT | Output current, SDA, INT | 0 | 10 | mA |
VOUT | Output voltage, SDA, INT | –0.3 | 7 | V |
VIN | Input voltage, SCL, SDA, INT | –0.3 | 7 | V |
BMAX | Magnetic flux density | Unlimited | T | |
TJ | Junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –65 | 170 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2000 | V |
Charged device model (CDM), per JEDEC specification JS-002, all pins(2) | ±500 |