SLYS045B June 2021 – July 2024 TMAG5273
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The X, Y, and Z magnetic sensor data are stored in x_MSB_RESULT and x_LSB_RESULT registers. Figure 6-15 shows that each sensor output stored in a 16-bit 2's complement format in two 8-bit registers. The data can be retrieved as 16-bit format combining both MSB and LSB registers, or as 8-bit format through the MSB register.
The measured magnetic field can be calculated using Equation 16 for 16-bit data, and using Equation 11 for 8-bit data.
where