SLYS045B June 2021 – July 2024 TMAG5273
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Use the parameters listed in Table 7-3 for this design example.
PARAMETERS | DESIGN TARGET |
---|---|
Device orderable | TMAG5273A1 |
VCC | 3.3V |
# of Devices in same bus | 4 (same method can be used to expand the number of sensors in the I2C bus) |
Design objective | Optimize the # GPIO and component count |
Current supply per sensor | 5mA, supplied by a microcontroller GPIO |