SLYS045B June 2021 – July 2024 TMAG5273
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Main supply voltage | 1.7 | 3.6 | V | |
VOUT | Output voltage, SDA, INT | 0 | 5.5 | V | |
IOUT | Output current, SDA, INT | 2 | mA | ||
VIH | Input HIGH voltage, SCL, SDA, INT | 0.7 | VCC | ||
VIL | Input LOW voltage, SCL, SDA, INT | 0.3 | VCC | ||
ΔVCC/Δt(1) | Supply voltage ramp rate | 3 | V/ms | ||
TA | Operating free air temperature | –40 | 125 | ℃ |