SLYS045B June 2021 – July 2024 TMAG5273
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| BIN | Linear magnetic range for X, Y, and Z | _RANGE = 0b | ±40 | mT | ||
| _RANGE = 1b | ±80 | mT | ||||
| SENS | Sensitivity, X, Y, or Z axis | _RANGE = 0b, ±40mT | 820 | LSB/mT | ||
| _RANGE = 1b, ±80mT | 410 | LSB/mT | ||||
| SENSER | Sensitivity error, X, Y, Z axis | TA = 25°C | ±5.0% | ±20.0% | ||
| SENSER_DR | Sensitivity error drift from 25°C X, Y, Z axis |
±5.0% | ||||
| SENSLER | Sensitivity linearity error TA = 25°C |
X, Y Axis | ±0.10% | |||
| Z Axis | ±0.10% | |||||
| SENSMS | Sensitivity mismatch TA = 25°C |
X-Y axes | ±0.50% | |||
| Y-Z, or X-Z axes | ±1.0% | |||||
| SENSMS_DR | Sensitivity mismatch drift | X-Y axes | ±5% | |||
| Y-Z, or X-Z axes | ±15% |
|||||
| Boff | Offset | TA = 25°C | ±300 | ±1000 | µT | |
| Boff_TC | Offset drift | ±3.0 | ±10.0 | µT/°C | ||
| NRMS | RMS (1 Sigma) magnetic noise CONV_AVG = 000b TA = 25°C |
LP_LN = 0b X, Y Axis |
125 | µT | ||
| LP_LN = 1b X, Y Axis |
110 | µT | ||||
| RMS (1 Sigma) magnetic noise CONV_AVG = 101b TA = 25°C |
LP_LN = 0b X, Y Axis |
22 | µT | |||
| LP_LN = 1b X, Y Axis |
22 | µT | ||||
| RMS (1 Sigma) magnetic noise CONV_AVG = 000b TA = 25°C |
LP_LN = 0b Z Axis |
68 | µT | |||
| LP_LN = 1b Z Axis |
66 | µT | ||||
| RMS (1 Sigma) magnetic noise CONV_AVG = 101b TA = 25°C |
LP_LN = 0b Z Axis |
11 | µT | |||
| LP_LN = 1b Z Axis |
9 | µT | ||||
| AERR | Angle error CONV_AVG = 101b TA = 25°C |
Y-Z | ±1.0 | Degree | ||
| X-Z | ±1.0 | Degree | ||||
| X-Y | ±0.5 | Degree | ||||