SLYS044B December 2021 – May 2024 TMAG5328
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | SOT-23 | ||
GND | 2 | — | Ground reference |
OUT | 6 | O | Omnipolar output that responds to north and south magnetic poles |
VCC | 4 | — | 1.65V to 5.5V power supply. TI recommends connecting this pin to a ceramic capacitor to ground with a value of at least 0.1µF |
ADJ | 3 | I | This pin is used to set the thresholds up. Can either be connected to a resistor or voltage source. |
TEST1 |
1 | — | TI recommends to leave this pin floating |
TEST2 | 5 | — | TI recommends connecting this pin to GND |