Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TMAG6180-Q1 Automotive High-Precision Analog AMR 360° Angle Sensor
1 Features
- AEC-Q100 qualified for automotive applications:
- Temperature grade 0: –40°C to 150°C
- Functional Safety-Compliant
- Developed for functional safety applications
- Documentation to aid ISO
26262 system design up to ASIL B
- High-accuracy, low angle error
AMR sensor:
- 0.1° (typical)
- 0.4° (maximum across
temperature at 3.3V)
- 0.56° (maximum across
temperature at 5.5V)
- High-speed AMR angle sensor:
- Ultra low latency <
2µs supports up to 100krpm
- Low angle drift eliminates the
need for calibration across temperatures
- Sine and cosine differential
ratiometric analog outputs
- Supports differential-ended or single-ended applications
- Wide operating magnetic field range: 20mT to 1T
- Fast start-up time: <
40µs
- Integrated Quadrant Detection
using Hall sensors
- Extends AMR angle range
to 360°
- Can be used for speed and
direction
- Open-drain digital
outputs
- Supply voltage range: 2.7V to 5.5V