SBOS820B September 2019 – July 2021 TMCS1100
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VALUE | UNIT | |
---|---|---|---|---|
GENERAL | ||||
CLR | External clearance(1) | Shortest terminal-to-terminal distance through air | 4 | mm |
CPG | External creepage(1) | Shortest terminal-to-terminal distance across the package surface | 4 | mm |
DTI | Distance through the insulation | Minimum internal gap (internal clearance) | 60 | µm |
CTI | Comparative tracking index | DIN EN 60112; IEC 60112 | >400 | V |
Material group | II | |||
Overvoltage category | Rated mains voltage ≤ 150 VRMS | I-IV | ||
Rated mains voltage ≤ 300 VRMS | I-III | |||
VIORM | Maximum repetitive peak isolation voltage | AC voltage (bipolar) | 600 | VPK |
VIOWM | Maximum working isolation voltage | AC voltage (sine wave); Time Dependent Dielectric Breakdown test, see Insulation Lifetime. | 424 | VRMS |
DC voltage | 600 | VDC | ||
VIOTM | Maximum transient isolation voltage | VTEST = VIOTM = 4242VPK, t = 60 s
(qualification); VTEST = 1.2 × VIOTM = 5090VPK, t = 1 s (100% production) |
4242 | VPK |
VIOSM | Maximum surge isolation voltage(2) | Test method
per IEC 62368-1, 1.2/50 µs waveform, VTEST = 1.3 × VIOSM = 7800VPK (qualification) |
6000 | VPK |
qpd | Apparent charge(3) | Method a:
After I/O safety test subgroup 2/3, Vini = VIOTM = 4242VPK, tini = 60 s; Vpd(m) = 1.2 × VIORM = 700VPK, tm = 10 s |
≤5 | pC |
Method a:
After environmental tests subgroup 1, Vini = VIOTM = 4242VPK, tini = 60 s; Vpd(m) = 1.2 × VIORM = 700VPK, tm = 10 s |
≤5 | |||
Method b3:
At routine test (100% production) and preconditioning (type test) Vini = 1.2 × VIOTM = 5090VPK, tini = 1 s; Vpd(m) = 1.2 × VIOTM = 5090VPK, tm = 1 s |
≤5 | |||
CIO | Barrier capacitance, input to output(4) | VIO = 0.4 sin (2πft), f = 1 MHz | 0.6 | pF |
RIO | Isolation resistance, input to output(4) | VIO = 500 V, TA = 25°C | >1012 | Ω |
VIO = 500 V, 100°C ≤ TA ≤ 125°C | >1011 | Ω | ||
VIO = 500 V at TS = 150°C | >109 | Ω | ||
Pollution degree | 2 | |||
UL 1577 | ||||
VISO | Withstand isolation voltage | VTEST =
VISO, t = 60 s (qualification); VTEST = 1.2 ×
VISO, t = 1 s (100% production) |
3000 | VRMS |