SBOSA44 June 2021 TMCS1101-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETERS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OUTPUT | ||||||
Sensitivity(7) | TMCS1101A1B-Q1 | 50 | mV/A | |||
TMCS1101A2B-Q1 | 100 | mV/A | ||||
TMCS1101A3B-Q1 | 200 | mV/A | ||||
TMCS1101A4B-Q1 | 400 | mV/A | ||||
TMCS1101A1U-Q1 | 50 | mV/A | ||||
TMCS1101A2U-Q1 | 100 | mV/A | ||||
TMCS1101A3U-Q1 | 200 | mV/A | ||||
TMCS1101A4U-Q1 | 400 | mV/A | ||||
Sensitivity error | 0.05 V ≤ VOUT ≤ VS – 0.2 V, TA= 25ºC | ±0.3% | ±0.8% | |||
TMCS1101A1U-Q1, 0.05 V ≤ VOUT ≤ 3 V, TA= 25ºC | ±0.3% | ±0.8% | ||||
Sensitivity error, including lifetime and environmental drift (5) | 0.05 V ≤ VOUT ≤ VS – 0.2 V, TA= 25ºC | -0.47% | ±1.02% | |||
Sensitivity error | 0.05 V ≤ VOUT ≤ VS – 0.2 V, TA= –40ºC to +85ºC | ±0.5% | ±1% | |||
TMCS1101A1U-Q1, 0.05 V ≤ VOUT ≤ 3 V, TA= –40ºC to +85ºC | ±0.5% | ±1% | ||||
0.05 V ≤ VOUT ≤ VS – 0.2 V, TA= –40ºC to +125ºC | ±0.6% | ±1.25% | ||||
TMCS1101A1U-Q1, 0.05 V ≤ VOUT ≤ 3 V, TA= –40ºC to +125ºC | ±0.6% | ±1.25% | ||||
Nonlinearity error | VOUT = 0.5 V to VS – 0.5 V | ±0.05% | ||||
TMCS1101A1U-Q1, VOUT = 0.5 V to 3 V | ±0.05% | |||||
VOE | Output voltage offset error(1) | TMCS1101A1B-Q1 | ±1 | ±4.5 | mV | |
TMCS1101A2B-Q1 | ±1 | ±6 | mV | |||
TMCS1101A3B-Q1 | ±1.3 | ±9 | mV | |||
TMCS1101A4B-Q1 | ±2.4 | ±21 | mV | |||
TMCS1101A1U-Q1 | ±1.2 | ±5 | mV | |||
TMCS1101A2U-Q1 | ±1 | ±8 | mV | |||
TMCS1101A3U-Q1 | ±2.3 | ±10 | mV | |||
TMCS1101A4U-Q1 | ±12.4 | ±28 | mV | |||
Output voltage offset drift | TMCS1101A1B-Q1, TA= –40ºC to +125ºC | ±5.4 | ±14 | µV/℃ | ||
TMCS1101A2B-Q1, TA= –40ºC to +125ºC | ±3.5 | ±21 | µV/℃ | |||
TMCS1101A3B-Q1, TA= –40ºC to +125ºC | ±7.4 | ±37 | µV/℃ | |||
TMCS1101A4B-Q1, TA= –40ºC to +125ºC | ±27.6 | ±140 | µV/℃ | |||
TMCS1101A1U-Q1, TA= –40ºC to +125ºC | ±7 | ±16 | µV/℃ | |||
TMCS1101A2U-Q1, TA= –40ºC to +125ºC | ±9 | ±22 | µV/℃ | |||
TMCS1101A3U-Q1, TA= –40ºC to +125ºC | ±14 | ±41 | µV/℃ | |||
TMCS1101A4U-Q1, TA= –40ºC to +125ºC | ±36 | ±144 | µV/℃ | |||
IOS | Offset error, RTI(1) (3) | TMCS1101A1B-Q1 | ±20 | ±90 | mA | |
TMCS1101A2B-Q1 | ±10 | ±60 | mA | |||
TMCS1101A3B-Q1 | ±6.5 | ±45 | mA | |||
TMCS1101A4B-Q1 | ±6 | ±52.5 | mA | |||
TMCS1101A1U-Q1 | ±24 | ±100 | mA | |||
TMCS1101A2U-Q1 | ±10 | ±80 | mA | |||
TMCS1101A3U-Q1 | ±11.5 | ±50 | mA | |||
TMCS1101A4U-Q1 | ±31 | ±70 | mA | |||
Offset error temperature drift, RTI(3) | TMCS1101A1B-Q1, TA= –40ºC to +125ºC | ±108 | ±280 | µA/°C | ||
TMCS1101A2B-Q1, TA= –40ºC to +125ºC | ±35 | ±210 | µA/°C | |||
TMCS1101A3B-Q1, TA= –40ºC to +125ºC | ±37 | ±185 | µA/°C | |||
TMCS1101A4B-Q1, TA= –40ºC to +125ºC | ±69 | ±350 | µA/°C | |||
TMCS1101A1U-Q1, TA= –40ºC to +125ºC | ±140 | ±320 | µA/°C | |||
TMCS1101A2U-Q1, TA= –40ºC to +125ºC | ±90 | ±220 | µA/°C | |||
TMCS1101A3U-Q1, TA= –40ºC to +125ºC | ±70 | ±205 | µA/°C | |||
TMCS1101A4U-Q1, TA= –40ºC to +125ºC | ±90 | ±360 | µA/°C | |||
PSRR | Power-supply rejection ratio | VS = 3 V to 5.5 V, TMCS1101A1B/U-Q1-A3B/U-Q1, TA= –40ºC to +125ºC | ±1 | ±3 | mV/V | |
VS = 4.5 V to 5.5 V, TMCS1101A4B/U-Q1, TA= –40ºC to +125ºC | ±1 | ±6.5 | mV/V | |||
CMTI | Common mode transient immunity | 50 | kV/µs | |||
CMRR | Common mode rejection ratio, RTI(3) | DC to 60Hz | 5 | uA/V | ||
Zero current VOUT (1) | TMCS1101A<1-4>U-Q1 | 0.1*VS | V/V | |||
Zero current VOUT (1) | TMCS1101A<1-4>B-Q1 | 0.5*VS | V/V | |||
Noise density, RTI(3) | TMCS1101A1B-Q1 | 380 | μA/√Hz | |||
TMCS1101A2B-Q1 | 330 | μA/√Hz | ||||
TMCS1101A3B-Q1 | 300 | μA/√Hz | ||||
TMCS1101A4B-Q1 | 225 | μA/√Hz | ||||
TMCS1101A1U-Q1 | 380 | μA/√Hz | ||||
TMCS1101A2U-Q1 | 330 | μA/√Hz | ||||
TMCS1101A3U-Q1 | 300 | μA/√Hz | ||||
TMCS1101A4U-Q1 | 225 | μA/√Hz | ||||
INPUT | ||||||
RIN | Input conductor resistance | IN+ to IN– | 1.8 | mΩ | ||
Input conductor resistance temperature drift | TA= –40ºC to +125ºC | 4.4 | μΩ/°C | |||
G | Magnetic coupling factor | TA= 25ºC | 1.1 | mT/A | ||
IIN,max | Allowable continuous RMS current (4) | TA= 25ºC | 30 | A | ||
TA= 85ºC | 25 | A | ||||
TA= 105ºC | 22.5 | A | ||||
TA= 125ºC | 16 | A | ||||
NC (Pin 6) input impedance | Over allowable range, GND < VNC < VS | 1 | MΩ | |||
VOLTAGE OUTPUT | ||||||
ZOUT | Closed loop output impedance | f = 1 Hz to 1 kHz | 0.2 | Ω | ||
f = 10 kHz | 2 | Ω | ||||
Maximum capacitive load | No sustained oscillation | 1 | nF | |||
Short circuit output current | VOUT short to ground, short to VS | 90 | mA | |||
Swing to VS power-supply rail | RL = 10 kΩ to GND, TA= –40ºC to +125ºC | VS – 0.02 | VS – 0.1 | V | ||
Swing to GND | RL = 10 kΩ to GND, TA= –40ºC to +125ºC | VGND + 5 | VGND + 10 | mV | ||
FREQUENCY RESPONSE | ||||||
BW | Bandwidth(6) | –3-dB Bandwidth | 80 | kHz | ||
SR | Slew rate(6) | Slew rate of output amplifier during single transient step. | 1.5 | V/µs | ||
tr | Response time(6) | Time between the input current step reaching 90% of final value to the sensor output reaching 90% of its final value, for a 1V output transition. | 6.5 | µs | ||
tp | Propagation delay(6) | Time between the input current step reaching 10% of final value to the sensor output reaching 10% of its final value, for a 1V output transition. | 4 | µs | ||
tr,SC | Current overload response time(6) | Time between the input current step reaching 90% of final value to the sensor output reaching 90% of its final value. Input current step amplitude is twice full scale output range. | 5 | µs | ||
tp,SC | Current overload propagation delay(6) | Time between the input current step reaching 10% of final value to the sensor output reaching 10% of its final value. Input current step amplitude is twice full scale output range. | 3 | µs | ||
Current overload recovery time | Time from end of current causing output saturation condition to valid output | 15 |
µs |
|||
POWER SUPPLY | ||||||
IQ | Quiescent current | TA = 25ºC | 4.5 | 5.5 | mA | |
TA = –40ºC to +125ºC | 6 | mA | ||||
Power on time | Time from VS > 3 V to valid output | 25 | ms |