Refer to the PDF data sheet for device specific package drawings
The TMCS1107 is a galvanically isolated Hall-effect current sensor capable of DC or AC current measurement with high accuracy, excellent linearity, and temperature stability. A low-drift, temperature-compensated signal chain provides <3% full-scale error across the device temperature range.
The input current flows through an internal 1.8-mΩ conductor that generates a magnetic field measured by an integrated Hall-effect sensor. This structure eliminates external concentrators and simplifies design. Low conductor resistance minimizes power loss and thermal dissipation. Inherent galvanic insulation provides a 420-V lifetime working voltage and 3-kVRMS basic isolation between the current path and circuitry. Integrated electrical shielding enables excellent common-mode rejection and transient immunity.
The output voltage is proportional to the input current with multiple sensitivity options. Fixed sensitivity allows the TMCS1107 to operate from a single 3-V to 5.5-V power supply, eliminates ratiometry errors, and improves supply noise rejection. The current polarity is considered positive when flowing into the positive input pin. Both unidirectional and bidirectional sensing variants are available.
The TMCS1107 draws a maximum supply current of 6 mA, and all sensitivity options are specified over the operating temperature range of –40°C to +125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TMCS1107 | SOIC (8) | 4.90 mm × 3.90 mm |
Changes from Revision * (January 2021) to Revision A (July 2021)
PRODUCT | SENSITIVITY | ZERO CURRENT OUTPUT VOLTAGE, | IIN LINEAR MEASUREMENT RANGE(1) | |
---|---|---|---|---|
ΔVOUT / ΔIIN+, IN– | VOUT,0A | VS = 5 V | VS = 3.3 V | |
TMCS1107A1B | 50 mV/A | 0.5 × VS | ±46 A(2) | ±29 A(2) |
TMCS1107A2B | 100 mV/A | ±23 A(2) | ±14.5 A | |
TMCS1107A3B | 200 mV/A | ±11.5 A | ±7.25 A | |
TMCS1107A4B | 400 mV/A | ±5.75 A | -- | |
TMCS1107A1U | 50 mV/A | 0.1 × VS | –9 A → 86 A(2) | –5.6 A → 55.4A(2) |
TMCS1107A2U | 100 mV/A | –4.5 A → 43A(2) | –2.8 A → 27.7 A(2) | |
TMCS1107A3U | 200 mV/A | –2.25 A → 21.5 A(2) | –1.4 A → 13.85 A | |
TMCS1107A4U | 400 mV/A | –1.12 A → 10.75 A | -- |