SBOSA35A January 2021 – July 2021 TMCS1107
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PRODUCT | SENSITIVITY | ZERO CURRENT OUTPUT VOLTAGE, | IIN LINEAR MEASUREMENT RANGE(1) | |
---|---|---|---|---|
ΔVOUT / ΔIIN+, IN– | VOUT,0A | VS = 5 V | VS = 3.3 V | |
TMCS1107A1B | 50 mV/A | 0.5 × VS | ±46 A(2) | ±29 A(2) |
TMCS1107A2B | 100 mV/A | ±23 A(2) | ±14.5 A | |
TMCS1107A3B | 200 mV/A | ±11.5 A | ±7.25 A | |
TMCS1107A4B | 400 mV/A | ±5.75 A | -- | |
TMCS1107A1U | 50 mV/A | 0.1 × VS | –9 A → 86 A(2) | –5.6 A → 55.4A(2) |
TMCS1107A2U | 100 mV/A | –4.5 A → 43A(2) | –2.8 A → 27.7 A(2) | |
TMCS1107A3U | 200 mV/A | –2.25 A → 21.5 A(2) | –1.4 A → 13.85 A | |
TMCS1107A4U | 400 mV/A | –1.12 A → 10.75 A | -- |