SBOSA72 July 2021 TMCS1108-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
To calculate total error across any specific temperature range, Equation 27 and Equation 28 should be used for RSS maximum total errors, similar to the example for room temperatures. Conditions from the example in Section 10.1.1.1 have been replaced with their respective equations and error components for a –40°C to 85°C temperature range below in Table 10-2.
ERROR COMPONENT | SYMBOL | EQUATION | % MAX TOTAL ERROR AT IIN = 25 A | % MAX TOTAL ERROR AT IIN = 12.5 A |
---|---|---|---|---|
Input offset error | eIos,ΔT | ![]() | 0.80% | 1.59% |
PSRR error | ePSRR |
![]() |
0.88% | 1.77% |
CMRR error | eCMRR | ![]() | 0.002% | 0.004% |
External Field error | eBext | ![]() | 0.11% | 0.22% |
Sensitivity error | eS,ΔT | Specified in Electrical Characteristics | 1.8% | 1.8% |
Nonlinearity error | eNL | Specified in Electrical Characteristics | 0.5% | 0.5% |
RSS total error | eRSS,ΔT | ![]() | 2.51% | 3.83% |