SBOSAF3A November 2023 – June 2024 TMCS1126
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | IN+ | Analog Input | Input current positive pin |
2 | IN– | Analog Input | Input current negative pin |
3 | OC | Digital Output | Overcurrent output, open-drain active low. Connect pin to GND if not used. |
4 | VS | Analog | Power supply |
5 | VOC | Analog Input | Overcurrent threshold. Sets overcurrent threshold. Connect pin to VS if not used. |
6 | VOUT | Analog Output | Output voltage |
7 | VREF | Analog Output | Zero current output voltage reference |
8 | NC | - | Reserved. Pin can be connected to GND or left floating. |
9 | GND | Analog | Ground |
10 | NC | - | Reserved. Pin can be connected to GND or left floating. |