The TMCS1127-Q1 is a galvanically isolated Hall-effect current sensor with industry leading isolation and accuracy. An output voltage proportional to the input current is provided with excellent linearity and low drift at all sensitivity options. Precision signal conditioning circuitry with built-in drift compensation is capable of less than 2.75% maximum sensitivity error over temperature and lifetime with no system level calibration, or less than 1.5% maximum sensitivity error including both lifetime and temperature drift with a one-time calibration at room temperature.
AC or DC input current flows through an internal conductor generating a magnetic field measured by integrated, on-chip, Hall-effect sensors. Core-less construction eliminates the need for magnetic concentrators. Differential Hall sensors reject interference from stray external magnetic fields. Low conductor resistance increases measurable current ranges up to ±96A while minimizing power loss and easing thermal dissipation requirements. Insulation capable of withstanding 5kVRMS, coupled with a minimum of 8mm creepage and clearance, provides high levels of reliable lifetime reinforced working voltage. Integrated shielding enables excellent common-mode rejection and transient immunity.
Fixed sensitivity allows the device to operate from a single 3V to 5.5V power supply, eliminating ratiometry errors and improving supply noise rejection.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
TMCS1127-Q1 | DVG (SOIC, 10) | 10.3mm × 10.3mm |
PRODUCT(3) | SENSITIVITY | ZERO CURRENT OUTPUT VOLTAGE | IIN LINEAR MEASUREMENT RANGE(1) | |
---|---|---|---|---|
VS = 5V | VS = 3.3V | |||
TMCS1127A1A-Q1 | 25mV/A | 2.5V | ±96A(2) | –96A to 28A(2) |
TMCS1127A2A-Q1 | 50mV/A | ±48A(2) | –48A to 14A(2) | |
TMCS1127A3A-Q1 | 75mV/A | ±32A | –32A to 9.3A | |
TMCS1127A4A-Q1 | 100mV/A | ±24A | –24A to 7A | |
TMCS1127A5A-Q1 | 150mV/A | ±16A | –16A to 4.7A | |
TMCS1127A6A-Q1 | 200mV/A | ±12A | –12A to 3.5A | |
TMCS1127B1A-Q1 | 25mV/A | 1.65V | –62A to 130A(2) | ±62A(2) |
TMCS1127B2A-Q1 | 50mV/A | –31A to 65A(2) | ±31A | |
TMCS1127B3A-Q1 | 75mV/A | –20.7A to 43.3A(2) | ±20.7A | |
TMCS1127B4A-Q1 | 100mV/A | –15.5A to 32.5A | ±15.5A | |
TMCS1127B5A-Q1 | 150mV/A | –10.3A to 21.7A | ±10.3A | |
TMCS1127C1A-Q1 | 25mV/A | 0.33V | –9.2A to 183A(2) | –9.2A to 115A(2) |
TMCS1127C2A-Q1 | 50mV/A | –4.6A to 91.4A(2) | –4.6A to 57.4A(2) | |
TMCS1127C3A-Q1 | 75mV/A | –3.1A to 60.9A(2) | –3.1A to 38.3A(2) | |
TMCS1127C4A-Q1 | 100mV/A | –2.3A to 45.7A(2) | –2.3A to 28.7A | |
TMCS1127C5A-Q1 | 150mV/A | –1.5A to 30.5A | –1.5A to 19.1A |