SBOSAG1 July 2024 TMCS1133-Q1
PRODUCTION DATA
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TMCS1133B7AQDVGRQ1 | SOIC | DVG | 10 | 2000 | 330 | 16.4 | 10.75 | 10.7 | 2.7 | 12 | 16 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
TMCS1133B7AQDVGRQ1 | SOIC | DVG | 10 | 2000 | 350 | 350 | 43 |