Figure 6-5 Output Differential
Waveform with De-Emphasis
(1) The FR4
trace between TTP1 and TTP2 is designed to emulate 1-12” of FR4, AC-coupling
capacitor, connector and another 2” of FR4. Trace width – 4 mils. 100 Ω
differential impedance.
(2) All
Jitter is measured at a BER of 109. HDMI 2.1 jitter measured at BER 10-10.
(3) Residual
jitter reflects the total jitter measured at TTP4 minus the jitter measured
at TTP
(4) AVCC =
3.3V.
(5)
RT = 50 Ω.
(6) For HDMI
1.4 or 2.0, the input signal from parallel Bert does not have any
pre-emphasis or de-emphasis. For HDMI 2.1 FRL, the input signal from BERT will have 2.18dB
pre-shoot and −3.1dB de-emphasis. Refer to Recommended
Operating Conditions.
Figure 6-6 HDMI Output Jitter
Measurement
Figure 6-7 HPD Logic Shutdown and
Propagation Timing
Figure 6-8 HPD Logic Standby and
Propagation Timing