SBOS518E May 2011 – April 2015 TMP006
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
ADR0 | C1 | Input | Address select pin |
ADR1 | B1 | Input | Address select pin |
AGND | A2 | Power | Analog ground |
DGND | A1 | Power | Digital ground |
DRDY | C2 | Output | Data ready, active low, open-drain; requires a pullup resistor to V+. |
SCL | B3 | Input | Serial clock line for two-wire interface, open-drain; requires a pullup resistor to V+. |
SDA | C3 | Input/output | Serial data line for two-wire interface, open-drain; requires a pullup resistor to V+. |
V+ | A3 | Power | Positive supply (2.2 V to 5.5 V) |