SBOS231I January 2002 – November 2015 TMP100 , TMP101
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
TMP100 | TMP101 | |||
ADD0 | 5 | 5 | I | Address select. Connect to GND, V+, or leave floating. |
ADD1 | 3 | — | I | Address select. Connect to GND, V+, or leave floating. |
ALERT | — | 3 | O | Overtemperature alert. Open-drain output; requires a pullup resistor. |
GND | 2 | 2 | — | Ground |
SCL | 1 | 1 | I | Serial clock. Open-drain output; requires a pullup resistor. |
SDA | 6 | 6 | I/O | Serial data. Open-drain output; requires a pullup resistor. |
V+ | 4 | 4 | I | Supply voltage, 2.7 V to 5.5 V |