SBOS702E October 2014 – September 2021 TMP102-Q1
PRODUCTION DATA
The conversion rate bits, CR1 and CR0, configure the TMP102-Q1 device for conversion rates of 0.25 Hz, 1 Hz, 4 Hz, or 8 Hz. The default rate is 4 Hz. For more information on the conversion rate bits, see the Section 7.4.1 section.