Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TMP103 Low-Power, Digital Temperature Sensor With Two-Wire Interface in WCSP
1 Features
- Multiple Device Access (MDA):
- Global Read/Write Operations
- I2C™ and SMBus™-Compatible Interface
- Resolution: 8 Bits
- Accuracy: ±1°C Typical (–10°C to 100°C)
- Low Quiescent Current:
- 3-μA Active IQ at 0.25 Hz
- 1-μA Shutdown
- Supply Range: 1.4 V to 3.6 V
- Digital Output
- 4-Ball WCSP (DSBGA) Package
2 Applications
- Handsets
- Notebooks
- SSDs
- Servers
- Telecom
- Set Top Boxes
- Low Power Environmental
- Sensors