SBOS545D February 2011 – December 2018 TMP103
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2000 | V | |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±1000 | ||||
Machine model (MM) | ±200 |