SBOS545D February 2011 – December 2018 TMP103
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The TMP103 is a very low-power device and generates very low noise on the supply bus. Applying an RC filter to the V+ pin of the TMP103 can further reduce any noise the TMP103 might propagate to other components. RF in Figure 14 should be less than 5 kΩ and CF should be greater than 10 nF.